Signal converter/insulator, Configurable, Input : I/U/bidirectional I, Output : I / U
Order No.
1375450000
Type
ACT20M-BAI-AO-S
GTIN (EAN)
4050118236736
Qty.
1 pc(s).
Dimensions and weights
Depth
114.3 mm
Depth (inches)
4.5 inch
Height
112.5 mm
Height (inches)
4.429 inch
Width
6.1 mm
Width (inches)
0.24 inch
Net weight
80 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...70 °C
Humidity at operating temperature
0...95 % (no condensation)
Humidity
40 °C / 93 % rel. humidity, no condensation
Probability of failure
SIL in compliance with IEC 61508
None
MTBF
181 a
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
Input
Input current
configurable, -10 mA…0…+10 mA, -20 mA…0…+20 mA
Input resistance, voltage
≥ 1 MΩ
Input voltage
configurable, -5 V…0…+5 V, -10 V…0…+10 V
Number of inputs
1
Sensor
Voltage source, Current source
Voltage drop, current input
1 V at 20 mA
Output
Cut-off frequency (-3 dB)
≥ 100 Hz, 10 Hz
Load impedance current
≤ 600 Ω
Number of outputs
1
Output current
configurable, 0...20 mA, 4...20 mA
Output voltage, note
configurable, 0(2)...10 V, 0(1)...5 V
Type
active, connected control must be passive
load impedance voltage
≥ 10 kΩ
General data
Accuracy
<0.05 % of measuring range
Configuration
DIP switch
Delivery state
Bandwidth: 100 Hz // Input: -10…10 V // Output: 0...20 mA
Delivery state
Setting parameters
Bandwidth
Configuration
100 Hz
Setting parameters
Input
Configuration
-10…10 V
Setting parameters
Output
Configuration
0...20 mA
Galvanic isolation
4-way isolator;
Power consumption, max.
0.8 W
Power consumption, typ.
0.45 W
Rail
TS 35
Step response time
≤ 7 ms
Temperature coefficient
<0.01% of span/°C (TU)
Voltage supply
24 V DC ±30 % at terminal or via CH20M rail bus
Insulation coordination
EMC standards
IEC 61326-1, NE 21
Galvanic isolation
4-way isolator;
Insulation voltage
2.5 kVeff /1 min.
Pollution severity
2
Rated voltage
300 Veff
Surge voltage category
II
Data for Ex applications (ATEX)
Installation location
Device installed in safe area, zone 2
Marking
II 3 G Ex nA IIC T4 Gc
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 30
Wire connection cross section AWG, max.
AWG 14
EMC conformity and approvals
EMC standards
IEC 61326-1, NE 21
Standards
IEC 61010-1
Important note
Product information
The configurable DC-Converter ACT20M-BAI-AO-S separates and converts standard analogue signals. An analogue input signal is converted linear and galvanic isolated into an analogue
output signal. The power supply is galvanically isolated from input and output and happens via a direct wiring or the Weidmüller DIN Rail Bus (3-way isolation).
Bipolar standard signal converter
1-channel signal converter, 6.1 mm wide, with external voltage supply,
for transmission and isolation of analogue DC current signals +/- 10 mA or +/- 20 mA and
voltage signals +/- 5 V or +/- 10 V. Input and output signals can be configured with DIP
switches.
The configurable DC-Converter ACT20M-BAI-AO-S separates and converts standard analogue signals. An analogue input signal is converted linear and galvanic isolated into an analogue
output signal. The power supply is galvanically isolated from input and output and happens via a direct wiring or the Weidmüller DIN Rail Bus (3-way isolation).
Bipolar standard signal converter
1-channel signal converter, 6.1 mm wide, with external voltage supply,
for transmission and isolation of analogue DC current signals +/- 10 mA or +/- 20 mA and
voltage signals +/- 5 V or +/- 10 V. Input and output signals can be configured with DIP
switches.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.